Catalog No. : E142-3/8X100SS6
Description: HEX HEAD CAP SCR 3/8X1IN 316 SS
UPC: 616013106266
Descriptors
|
Category |
Hexagon socket head cap screw |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Stainless Steel |
|
Thread Type |
Unified National Coarse (UNC) |
|
Finish |
Epoxy Coated |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1 in |
|
Thread Size |
3/8-16 |
|
Head Width |
0.650 in |
|
Head Height |
0.243 in |
|
Material |
Stainless steel |
|
Thread type |
UNC |
|
Thread size (imperial) |
3/8 inch |
|
Thread per inch |
16 |
|
Length |
1 inch |
|
Head form |
Other |