Catalog No. : E142-1/4X200EG
Description: HEX HEAD CAP SCR 1/4X2IN EG STL
UPC: 616013102572
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Hexagon socket head cap screw |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Thread Type |
Unified National Coarse (UNC) |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
2 in |
|
Thread Size |
1/4-20 |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Thread type |
UNC |
|
Thread size (imperial) |
1/4 inch |
|
Thread per inch |
20 |
|
Length |
2 inch |
|
Head form |
Other |