text.skipToContent text.skipToNavigation

Catalog No. : E142-1/4X075EG

Description:  HEX HEAD CAP SCR 1/4X3/4IN EG STL

UPC: 786210561899

Screw, Hex Head Cap, Size 1/4 x 3/4 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagon socket head cap screw

Application

For use with channel and channel fittings

Specifications

Material

Steel

Thread Type

Unified National Coarse (UNC)

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

3/4 in

Thread Size

1/4-20

ETIM EC002356 Hexagon socket head screw

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Thread type

UNC

Thread size (imperial)

1/4 inch

Thread per inch

20

Length

0.75 inch

Head form

Other