text.skipToContent text.skipToNavigation

Catalog No. : E142-1/2X150SS

Description:  HEX HEAD CAP SCR 1/2X1-1/2IN STNSTL

UPC: 786210237596

Screw, Hex Head Cap, Size 1/2 x 1-1/2 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagon socket head cap screw

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Thread Type

Unified National Coarse (UNC)

Classifications

Brand Name

Superstrut

Dimensions

Length

1-1/2 in

Thread Size

1/2-13

Head Width

0.866 in

Head Height

0.323 in

ETIM EC002356 Hexagon socket head screw

Material

Stainless steel

Thread type

UNC

Thread size (imperial)

1/2 inch

Thread per inch

13

Length

1.5 inch

Head form

Other