Catalog No. : E142-1/2X100EG
Description: HEX HEAD CAP SCR 1/2X1IN EG STL
UPC: 786210640068
Descriptors
|
Category |
Hexagon socket head cap screw |
|
Special Features |
All threaded products are American Standard thread, free fit class 2 |
|
Application |
To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used. |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1 in |
|
Thread Size |
1/2 - 13 |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Thread type |
UNC |
|
Thread size (imperial) |
1/2 inch |
|
Thread per inch |
13 |
|
Length |
1 inch |
|
Head form |
Other |