text.skipToContent text.skipToNavigation

Alternate Catalog No. : E122 3/8

Catalog No. : E1223/8

Description:  SWIVEL JOINT HGR BLT 3/8-16 LEN2.75

UPC: 616013320013

Hanger, Swivel Joint, Bolt Size 3/8-16 Inch, Length 2-3/4 Inches
View More View Less
For more info visit:  electrification.us.abb.com
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Channel nuts

Type

Threaded Products & Hardware (Series 100)

Special Features

Galv-Krom finish provides all the features and protection without the use of chemical compound

Application

For use with hanger rod

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 223 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here