text.skipToContent text.skipToNavigation

Catalog No. : E1212L24

Description:  24 INCH CURVED LID SUB-ASSEMBLY

UPC: 34481141006

Non-metallic curved J-Box replacement lid, 12 inch x 12 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical general purpose enclosure

Special Features

NEMA 1, 2, 3, 3R, 3S, 4, 4X, 12, 13.

Application

For use with J-boxes

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4224

Documents/Support Tools

Sales Drawing

Click here