Catalog No. : E1202HS20
Description: BACK TO BACK CHANNEL
UPC: 616013032664
Descriptors
|
Category |
Steel channels |
|
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
|
Application |
Support and framing applications |
Specifications
|
Gauge |
12 Gauge |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
20 ft |
|
Width |
1-5/8 in |
|
Depth |
2-7/16 in |
|
Length |
240 inch |
|
Width |
1.625 inch |
|
Height |
2.4375 inch |
|
Profile shape |
U-profile |
|
Model |
Double profile |
|
Type of perforation |
Back perforated |
|
With toothing |
N |
|
Snap-off |
N |
|
Material |
Steel |
|
Material quality |
Other |
|
Colour |
None |