Catalog No. : E10711U
Description: BARE TUBULAR RING TERM 90 DEG 6/6AN
UPC: 786210649436
Non-Insulated Tubular Ring Terminal with 90 Degree Bend, Length 1.26 Inches, Width .49 Inches, Bolt Hole 1/4 Inch, Wire Range 6/6AN, Copper, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
6/6AN |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Connecting angle |
90° |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
Other |