Catalog No. : E-923A432G02
Description: KOR-15CER, 1000:5, 0.15B-1.8, EXT RANGE
UPC:
KOR-15CER, OUTDOOR application, 150 kV BIL, Nominal system voltage: 25 kV, Primary current 1: 1000 Amps, Primary current 2: , Secondary current: 5, Rating factor 1: 1.5, Rating factor 2: , Metering Accuracy 1: 0.15B-1.8, Metering Accuracy 2: , Relay Accuracy 1: NONE, Relay Accuracy 2: NONE, Frequency: 60Hz, Window size (inches): NONE, Number of bars: , Junction box: , Baseplate: , Notes: OUTDOOR CUR. TRANSFORMER SINGLE RATIO, Material: HCEP
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
ANSI Current Transformers |
Specifications
|
Application |
OUTDOOR/INDOOR |
|
Product Line |
HCEP |
|
BIL (kV) |
150 kV |
|
Design Form |
WOUND |
|
Frequency (Hertz) |
60 Hz |
|
Metering Accuracy (only one) |
0.15SB-1.8 |
|
Nominal System Voltage (kV) |
25 kV |
|
Primary Current (A) |
1000 A |
|
Rating Factor |
1.5 |
|
Relaying Accuracy (only one) |
None |
|
Secondary Current (A) |
5 A |
|
Type |
KOR-15CER |
|
Window Size |
NA |
Classifications
|
UL |
No |