Catalog No. : E-7525A95G01
Description: VOG-11 60:1,7200/12470GY,110KV BIL
UPC:
Descriptors
|
Category |
ANSI Voltage Transformers |
Specifications
|
Application |
OUTDOOR |
|
Product Line |
HCEP |
|
BIL (kV) |
110 kV |
|
Connection Type |
LINE-GROUND |
|
Frequency (Hertz) |
60 Hz |
|
Conduit Box |
YES |
|
Metering Accuracy (only one) |
0.3Y |
|
Nominal System Voltage (kV) |
15 kV |
|
Primary Fuses |
None |
|
Primary voltage (Rated Voltage) (V) |
7200/12470GY |
|
Primary voltage (System Voltage) (V) |
12470GY |
|
Type |
VOG-11 |
|
Secondary voltages (V) |
120 V |
|
Ratio |
60:1 |
|
RVF |
1.1 |
|
Thermal Rating |
1000 |
Classifications
|
UL |
No |