Alternate Catalog No. : DYU 2
Catalog No. : DYU2
Description: MECH FUSE/DISC KIT Y LINE 4-2 CU
UPC: 783786717750
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Dual-Rated and Approved for a Wide Range of Aluminum or Copper Conductors.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
EPDM Flood-Seal Housing ensures a fully insulated, watertight, and submersible connection. Beakaway design separates under tension so wires don't break. Safe separations to ensure fuse or connecting link stays in load side when separated. Re-Enteralbe to enable sectionalizing. Matching Ampacit Rating - run or feeder lugs have the same ampacity rating as the cable, up to 2/0. Y-Ype Mechanical Run Compression Taps use a 1/8 nich Hex wrench for easy Installation. |
|
Application |
Rated 600V, 30 Amps Maximum, perfect for heavy-duty applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Main #14 to #2 AWG , Tap #4 to #2 AWG |
|
Number Of Conductors |
3 |
|
Material |
Aluminum and Copper, EPDM Rubber Housing |
|
Color |
Black |
|
Voltage Rating |
600 V |
|
Amperage Rating |
30 A |
|
Insulation |
yes |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Homac |