text.skipToContent text.skipToNavigation

Catalog No. : DYU-M

Description:  MECH FUSE/DISC KIT Y NONFSE 12-4 CU

UPC: 783786717736

Flood-Seal Street and Highway Lighting Mechanical Fuse and Disconnect Kits - Y Type Disconnect Kit, non-fused, conductor range main 14-2 tap 12-4
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Flood-Seal Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
  • Breakaway Design Separates Under Tension So Wires Do Not Break.
  • Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
  • Re-Enterable toEnable Sectionalizing.
  • Matching Ampacity Rating - Run or Feeder Lugs Have the Same Ampacity Rating as the Cable, up to 2/0.
  • Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
  • Y-Type Mechanical Run Compression Taps Use a 1/8 Inch Hex Wrench for Easy Installation.

Descriptors

Category

Electrical connector assembly

Special Features

EPDM Flood-Seal Housing ensures a fully insulated, watertight, and submersible connection. Beakaway design separates under tension so wires don't break. Safe separations to ensure fuse or connecting link stays in load side when separated. Re-Enteralbe to enable sectionalizing. Matching Ampacit Rating - run or feeder lugs have the same ampacity rating as the cable, up to 2/0. Y-Ype Mechanical Run Compression Taps use a 1/8 nich Hex wrench for easy Installation.

Application

Rated 600V, 30 Amps Maximum, perfect for heavy-duty applications.

Specifications

Connection

Mechanical

Conductor Range

Main #14 to #2 AWG , Tap #12 to #4 AWG

Number Of Conductors

3

Material

Aluminum and Copper, EPDM Rubber Housing

Color

Black

Voltage Rating

600 V

Amperage Rating

30 A

Insulation

yes

Environmental Conditions

WaterTight

Classifications

Brand Name

Homac

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here