Alternate Catalog No. : DYC 2/0
Catalog No. : DYC2/0
Description: MECH FUSE/DISC KIT Y NONFUSE 2/0 CU
UPC: 783786717699
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Dual-Rated and Approved for a Wide Range of Aluminum or Copper Conductors.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
EPDM Flood-Seal Housing ensures a fully insulated, watertight, and submersible connection. Safe separations to ensure fuse or connecting link stays in load side when separated. Dual-Rated. Approved for a wide range of aluminum or copper connections. |
|
Application |
Rated 600V, 30 Amps Maximum, perfect for heavy-duty applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 Copper AWG |
|
Number Of Conductors |
3 |
|
Material |
Copper Connector, EPDM Rubber Housing |
|
Color |
Black |
|
Voltage Rating |
600 V |
|
Amperage Rating |
30 A |
|
Insulation |
Yes EPDM Rubber Housing |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9-3/4 inch Maximum length |