text.skipToContent text.skipToNavigation

Catalog No. : DX75-G

Description:  PVC CTD DEFL/EXP FITTING 3/4IN GRAY

UPC: 704508029647

PVC Coated Deflection/Expansion Fitting, Trade Size 3/4 Inch, Dimensions Maximum Diameter 2.50 Inch, Overall Length 6.75, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Specifications

Material

Aluminum

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Hub Size

3/4 in , 21 mm

Compliance and Certifications

RoHS RoHS3 Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit