text.skipToContent text.skipToNavigation

Catalog No. : DX100-G

Description:  PVC CTD DEFL/EXP FITTING 1IN GRAY

UPC: 704508030391

PVC Coated Deflection/Expansion Fitting, Trade Size 1 Inch, Dimensions Maximum Diameter 2.75 Inch, Overall Length 7.00, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Specifications

Material

Aluminum

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Hub Size

1 in , 27 mm

Compliance and Certifications

RoHS RoHS3 Compliant