Catalog No. : DX-5S
Description: DUCT SEAL 5 LB SLAB
UPC: 783786150021
Duct Seal Compound, one - 5 pound package. To Seal openings from air, dust or water around EMT or rigid conduit raceway. Not to be used for electrical insulation applications.
View More
View Less
For more info visit:
electrification.us.abb.com
- Can be painted immediately after application.
- No unpleasant order.
- Contains no asbestos.
- Workable temperature range - +20 degree F to 212 degree F.
- Service temperature range; -40 degree F to 250 degree F.
Descriptors
|
Category |
Duct sealing system |
|
Special Features |
Can be painted immediately after application. |
|
Application |
Workable temperature range - +20 degree F to 212 degree F. |
Specifications
|
Temperature Rating |
-40 to 250 F |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Size |
5 Pound |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002722 Jointing compound
|
Colour |
Grey |
|
Packaging |
Other |