Catalog No. : DX-1
Description: DUCT SEAL, GRAY, 1 LB. SLUG
UPC: 783786150007
- Can be painted immediately after application.
- No unpleasant order.
- Contains no asbestos.
- Workable temperature range - +20 degree F to 212 degree F.
- Service temperature range; -40 degree F to 250 degree F.
Descriptors
|
Category |
Duct sealing system |
|
Special Features |
Can be painted immediately after application. Gray Color. No Unpleasant Odor. Contains no asbestos. |
|
Application |
Workable temperature range - +20 degree F to 212 degree F. Seals around junction boxes, flashings, service mast entries, service cable entries and countless other applications. Easy to use, forms around irregular surfaces and configurations. Highly resistant to cracking, drying and shrinking. Cuts and trims easily. |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Size |
1 Pound |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Colour |
Grey |
|
Packaging |
Other |