Catalog No. : DTSW14
Description: SOLAR BONDING WASHER KINDORF & SUPE
UPC: 785991062052
Solar panel grounding washer
View More
View Less
For more info visit:
electrification.us.abb.com
- Bent tab ensures washer stays in place during installation
- Made from tin-plated, case hardened steel
Descriptors
|
Category |
Square washers |
|
Special Features |
Slotted for quicker installation, no need to disassemble clamp assembly |
|
Application |
Can be used with both 1-1/2 inch and 1-5/8 inch channel and strut systems |
Specifications
|
Material |
Steel |
|
Finish |
Tin Plated |
|
Fits Bolt Sizes |
1/4 Inch |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E9809 |
Dimensions
|
Thickness |
0.03 in |
|
Width |
1.65 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |