Catalog No. : DSS100-TB
Description: SGL GANG FS/FD CVR,STL,BLANK
UPC: 786210971056
1 Gang Device Box Cover, Sheet Steel, Blank
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cast device box |
|
Special Features |
All Cover Holes are #6-32 |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Sheet Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Screwing |
|
Model |
Other |
|
Colour |
Grey |
|
With connection cable |
N |
Documents/Support Tools
|
Sales Drawing |