text.skipToContent text.skipToNavigation

Catalog No. : DSRF6407NA000

Description:  60A,ILK,3P4W,MG,407,3P250V,NA,FC

UPC: 708917314295

MaxGard Interlocked Receptacle with Switch, 60 Amp, 3 Pole 4 Wire, 30 250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Power for trade show exhibits and concerts, Electrical hook-up of mobile medical imging (MMI trailers)

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

250 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A QPYV N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3