text.skipToContent text.skipToNavigation

Catalog No. : DSRF4404NA0K0

Description:  400A ILK 3P4W NA 3P480V CC

UPC: 708917346135

Flip Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 400A, Voltage 3 Phase 480V, 3 Poles 4 Wire, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

480 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3