text.skipToContent text.skipToNavigation

Catalog No. : DSRF2416NA000

Description:  200A,ILK,3P4W,MG,416,NA0,3P208V,FC

UPC: 708917302872

Flip Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 200A, Voltage 3 Phase 200V, 2 Poles 3 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

200 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3