text.skipToContent text.skipToNavigation

Catalog No. : DSRF2404NA00K

Description:  200A,ILK,3P4W,MG,404,00K,3P480V,SC

UPC: 708917302988

Flip Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 200A, Voltage 3 Phase 480V, 2 Poles 3 Wire, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3