text.skipToContent text.skipToNavigation

Catalog No. : DSRF1414NA000

Description:  100A,ILK,3P4W,MG,414,3P600V,NA,FC

UPC: 708917180104

Flip Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 100A, Voltage 3 Phase 600V, 3 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A QPYV N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3