text.skipToContent text.skipToNavigation

Catalog No. : DSRE6516NA000

Description:  60A,ILK,4P5W,MG,516,3PY120V,NA,XP

UPC: 708917239826

Explosion Proof Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 60A, 4 Poles 5 Wire, Voltage 3 Phase Y 120/208V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

Standard

UL e68085

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E68085 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4