text.skipToContent text.skipToNavigation

Catalog No. : DSRE6504NA0K0

Description:  60A,ILK,4P5W,MG,3PY480V,NA,XP,CC

UPC: 708917311270

Explosion Proof Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 60A, Voltage 3 Phase Y 277/480V, 4 Poles 5 Wire, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

Standard

UL e68085

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E68085 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4