text.skipToContent text.skipToNavigation

Catalog No. : DSRE3107NA0K0

Description:  30A,ILK,2P3W,MG,107,125V,NA,XP,CC

UPC: 708917312048

Explosion Proof Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 30A, Voltage 125V, 2 Poles 3 Wire, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

Standard

UL e68085

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E68085 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2