Catalog No. : DSPP12/100M
Description: 12MM SLIT PP CONDUIT 100M - BL
UPC: 5020963051050
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Special Features |
Halogen Free, Acid Resistance |
|
Application |
Deep Section to Maintain the Conduit Shape During Bending. Deep Section Conduits are Supplied in Slit Form to Facilitate Rapid Cable Installation and are Designed for Connection to All Harnessflex Hinged Fittings |
Specifications
|
Radius |
Static: 18 mm |
|
Flexibility |
High |
|
Material |
Modified Polypropylene |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
ADR Approved, RoHS, Conforms with End of Life Vehicle Directive (ELV)EU200/53/EC |
Dimensions
|
Trade Size |
NC12/NW10 |
|
Outside Diameter |
13 mm |
|
Inside Diameter |
8.5 mm |
|
Length |
100 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
12 mm |
|
Nominal size in inch |
5/16 inch |
|
Outer diameter |
13 mm |
|
Inner diameter |
8.5 mm |
|
Material |
Polypropylene |
|
Degree of protection (IP) |
IP40 |
|
Fire resistance in accordance with UL94 |
HB |
|
Bending radius, static |
18 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |
|
Halogen free |
Y |