text.skipToContent text.skipToNavigation

Catalog No. : DSE3516FR0

Description:  30A,REC,4P5W,MG,516,3PY208,XP,SC

UPC: 708917163886

Maxgard Explosion-Proof Non-Interlocked Receptacle, 30 Amp, 4 Pole 5 Wire, 30y 250/440V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

250/440

Classifications

Brand Name

Russellstoll

Standard

UL e10919

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E10919 N/A RROR N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4