text.skipToContent text.skipToNavigation

Catalog No. : DSE3511FR0

Description:  60A,REC,4P5W,MG,511,220/115V,XP

UPC: 708917298953

Receptacle, 60Amps, 4 Pole 5 Wire, 115 Volts/220 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

220 V

Classifications

Brand Name

Russellstoll

Standard

UL e10919

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E10919 N/A RROR N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4