text.skipToContent text.skipToNavigation

Catalog No. : DSE3504FRK

Description:  30A,REC,4P5W,MG,504,3PY480,XP,SC,CC

UPC: 708917172376

MaxGard Explosion-Proof Non-Interlocked Receptacle with Control Contacts, 30 Amp, 4 Pole 5 Wire, 3 Phase Y 480 Volt
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Standard

UL e10919

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E10919 N/A RROR N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4