Catalog No. : DSE3404FRK
Description: 30A,REC,3P4W,MG,404,3P480,XP,SC,CC
UPC: 708917264552
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Explosion-proof waterproof non-interlocked receptacle O-ring sealed along with optional control contacts fully UL listed. |
|
Application |
Power for trade show exhibits and concerts, Electrical hook-up of mobile medical imging (MMI trailers) |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
30 Amps |
|
Voltage Rating |
480 V |
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e10919 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E10919 | N/A | RROR | N/A | N/A |
|
Amperage |
30 A |
|
Number of poles |
3 |