text.skipToContent text.skipToNavigation

Catalog No. : DSE3404FR0

Description:  30A,REC,3P4W,MG,404,3P480V,XP

UPC: 708917268376

Maxgard Explosion-Proof Non-Interlocked Receptacle, 30 Amp, 3 Pole 4 Wire, 30 480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Phase

Three

Classifications

Brand Name

Russellstoll

Standard

UL e10919

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E10919 N/A RROR N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3