Catalog No. : DSE3307FR0
Description: 30A,REC,3P4W,MG,307,125/250V,XP
UPC: 708917302407
MaxGard Explosion-Proof Non-Interlocked Receptacle, 30 Amp, 3 Pole 4 Wire, 125/250V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Explosion-proof waterproof non-interlocked receptacle O-ring sealed along with optional control contacts fully UL listed. |
|
Application |
Power for trade show exhibits and concerts, Electrical hook-up of mobile medical imging (MMI trailers) |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e10919 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E10919 | N/A | RROR | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Number of poles |
3 |