text.skipToContent text.skipToNavigation

Catalog No. : DSE3304FR0

Description:  30A, REC, 3P4W, 277/480V

UPC: 708917336051

MaxGard Explosion-Proof Non-Interlocked Receptacle, 30 Amp, 3 Pole 4 Wire, 277/480 Volt
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3