text.skipToContent text.skipToNavigation

Catalog No. : DSE3216FR0

Description:  60A,REC,2P3W,MG,216,208V,XP

UPC: 708917297642

Maxgard Explosion-Proof Non-Interlocked Receptacle, 30Amp, 2 Pole 3 Wire, 208V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

Standard

UL e10919

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E10919 N/A RROR N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2