text.skipToContent text.skipToNavigation

Catalog No. : DS6613MR00K

Description:  60A,NLT,2P3W,MG,613,00K,250VDC

UPC: 708917157380

Motor Inlet, Voltage 250VDC, Amperage 60A, 2 Poles 3 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

250 VDC

Classifications

Brand Name

Russellstoll