text.skipToContent text.skipToNavigation

Catalog No. : DS6521MRA00

Description:  60A,NLT,4P5W,MG,521,AGL,3PY250V

UPC: 708917149521

Maxgard Male Inlet with Angle Adapter, 60 Amp, 4 Pole 5 Wire, 30y 250/440V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll