text.skipToContent text.skipToNavigation

Catalog No. : DS6516MRA00

Description:  60A,NLT,4P5W,MG,516,AGL,3PY120V

UPC: 708917150152

Maxgard Male Inlet with Angle Adapter, 60 Amp, 4 Pole 5 Wire, 30y 120/208V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll