Catalog No. : DS6514MP00K
Description: 60A,PLG,4P5W,MG,514,00K,3PY347V
UPC: 708917199205
Male Plug, Voltage 3 Phase Y 347/600V, Amperage 60A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
Specifications
|
Number Of Poles |
4 |
|
Number Of Wires |
5 |
|
Amperage Rating |
60 Amps |
|
Voltage Rating |
347/600 V |
|
Material |
Grey |
|
Color |
Gray |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e68085 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
60 A |
|
Construction type |
Plug |
|
Number of poles |
4 |