text.skipToContent text.skipToNavigation

Catalog No. : DS6508MR000

Description:  60A,NLT,4P5W,MG,508,3P220V

UPC: 708917268352

Motor Inlet, Voltage 3 Phase 220/380V, Amperage 60A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

220/380 V

Classifications

Brand Name

Russellstoll