text.skipToContent text.skipToNavigation

Catalog No. : DS6505MP000/JG106

Description:  60A,PLG,4P5W,MG,505,3P250V,1IN BSHG

UPC: 708917332244

MaxGard Male Plug, 60 Amp, 4 Pole 5 Wire, 30 250/440V, 50Hz, with 1 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Power for trade show exhibits and concerts

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

250 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

4