text.skipToContent text.skipToNavigation

Catalog No. : DS6505FR000

Description:  60 AMP MG 4P5W 505 3P250/440V RECPT

UPC: 708917331544

MaxGard Female Receptacle, 60 Amp, 4 Pole 5 Wire, 30 250/440V, 50Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Power for trade show exhibits and concerts

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4