text.skipToContent text.skipToNavigation

Catalog No. : DS6504MRABK

Description:  60 amp NLT 4P5W MG SBO 3P277V CC

UPC: 708917345909

Motor Inlet with Angle Adapter and Junction Box, Voltage 3 Phase Y 277/480V, Amperage 60A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

277 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll