text.skipToContent text.skipToNavigation

Catalog No. : DS6504FRAB0/B100

Description:  60A REC 4P5W MG 504 3PY480V 1 IN@ B

UPC: 708917303909

MaxGard Female Inlet with Angle Adapter and Junction Box, 60 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz, with 1 Inch at B
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll