Catalog No. : DS6501MP000
Description: 60A,PLG,4P5W,MG,501,220/380V
UPC: 708917298625
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
Power for trade show exhibits and concerts |
Specifications
|
Number Of Poles |
4 |
|
Number Of Wires |
5 |
|
Amperage Rating |
60 Amps |
|
Voltage Rating |
380 V |
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e68085 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E68085 | N/A | RSPX | N/A | N/A |
|
Amperage |
60 A |
|
Construction type |
Plug |
|
Number of poles |
4 |