text.skipToContent text.skipToNavigation

Catalog No. : DS6416MRAB0

Description:  60A NLT 3P4W MG 416 3P208V MRABO

UPC: 708917343868

MaxGard, 60 AMP Inlet, 3-Pole 4-Wire, 307, 125/250V, 3-Phase
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

125/250 V

Phase

3

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard