text.skipToContent text.skipToNavigation

Catalog No. : DS6414MRAB0

Description:  60A,NLT,3P4W,MG,414,AB0,3P600V

UPC: 708917298809

Motor Inlet with Angle Adapter and Junction Box, Voltage 3 Phase 600V, Amperage 60A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Phase

Three

Classifications

Brand Name

Russellstoll