text.skipToContent text.skipToNavigation

Catalog No. : DS6409FR0E0

Description:  60,REC,3P4W,MG,409,ENC,3P200V

UPC: 708917340324

Female Receptacle with Angle Enclosure, Voltage 3 Phase 220V, Amperage 60A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

220 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3